New features in V 10.1.2:
- Support for new sensors (airflow, universal, differential pressure).
- The vandalism sensor in Access Control and Access Monitoring can now be disabled by setting its value to “0”.
- Added an emergency PIN function for use with the numeric keypad.
- Via a new dialog box in the “Access Configruation” tab, administrators can define actions to be executed once a configurable limit for login attempts is reached for “2-factor PIN code and card combinations.” The combinations can be automatically or manually reactivated after a specified period of time. 
- A new system status has been added that summarizes all status variables of the system components. This status is available in all management logs.
- The port configuration for LDAP has been added to all protocols that support LDAP configuration.

Changes in V 10.1.2:
- Bugfix: When updating from an older software version, all users are now prompted to change their password.
- Bugfix: Devices used to configure the filter fan input, such as temperature sensors, can now be added again in the virtual device configuration.
- Bugfix: Radius settings are now restored after a reboot.
- Bugfix: Fixed an issue that caused a reboot when using the server shutdown function.
- Bugfix: LDAP users with admin rights can now change their passwords again.
- Stability when using multiple sensors has been improved.
- Various issues with leakage sensors have been resolved.

Known issues in V 10.1.2:
- Rights for parent tree elements in Access Management are not automatically transferred to child elements. However, these can be set manually.
- Radius: Login via SFTP not possible.
- Modbus TCP: Configuration of negative integer values ​​such as temperature thresholds does not work.



New features in V 10.0.2:
- Support for new generation sensors (7010.xxx)

Changes in V 10.0.2:
- Bugfix: Chart scaling adjusted.
- The CVE-2025-26465 vulnerability has been closed.
- The CVE-2024-39894 vulnerability has been closed.
- The CVE-2024-6387 vulnerability has been closed.
- Security update: Patches for OpenSSH and other software features.